Last Mile Connections
Last Mile Connections
High quality connectivity solutions for the last mile
Prysmian Group offers an extensive range of connectivity products specially designed to deliver telecommunications in the last mile. These products are for cable entry into business or residential premises, and distribution to the final customer. They are suitable for use within aerial and underground installations, customer premises and external networks.
CasaLink Block Terminal
The compact CasaLink Block Terminal (CBT) is an easy to install pre-connectorised closure designed for use in the external environment with an IP rating of IP68. The closure comes in three sizes: 4,8 and 12 Drop.
CasaLink Block Terminal (CBT) Drop Cables
Available in various lengths using various cable designs to suit the local market, the drop cable is a single fibre design terminated at one with a SC/APC connector and housed in a shroud and has a pulling eye to support installation.
CBT External Customer Termination Box Mk1
The CBT External Customer Termination Box is a wall mounted product, designed for splicing the CBT drop cable to the internal cable that enters the premises.
Pre-connectorised XMJ Closures
The Pre-connectorised XMJ closure range consists of the CMJ with 12 SC/24 LC adapters and MMJ with 24 SC/48 LC adapters.
ECSB4 Small External Splice box
The External Customer Splice Box (ECSB4) is a wall mounted demarcation product used for the splicing of up to 12 fibres and up to four customer drop cables. The tray hinges upwards and can be positioned vertically for easy installation.
HDB4 Wall Box
The Hybrid Drop Box (HDB4) is a wall mounted demarcation product used for the splicing of up to 4 fibres and up to four customer drop cables. The box can be mounted on a wall with the included fastening materials and fits directly onto standard “capping 25A” to hide primary cable routings.
Flexi Box
The Flexi Box has been designed for internal and external applications. It has the ability to house up to 24 SC or 48 LC adapters or can be supplied as a splice only solution up to 144f. The Flexi Box also benefits from a range of available cable entry configurations and can be tailored to your requirements.
Customer Termination Point
The Customer Termination Point (CTP) is designed for convenient customer connection in fiber-to-the-premise applications. It features an integrated up to 2 SC Simplex or LC Duplex adapters.
Inside Telecom Connectivity
Connectivity