Solutions for Nuclear Energy
Product Range
MV Cables
Toggle Details6/10 (1,2) kV; 6/6 (7,2) kV; 8,7/15 (17,5) kV K1, K2, K3 – LS0H & K3 PVC in compliance to standard CST74C068, Class 1E, Non-Class 1E in compliance with IEEE323/383 standard, HF or LS type in compliance with environmental requirements of VVER reactors. The cables are available with class 2 or 5 copper or aluminium conductor, armoured or unarmoured or screened/armoured; pre-equipped length (strap); other voltage on request;
LV Cables
Toggle Details0,6/1 (1,2) kV; Class 2 or 5 copper or aluminium, K1, K2, K3 LS0H, PVC K3; in compliance with standard CST74C068, Class 1E, Non-Class 1E in compliance with IEEE323/383 standard, HF, FRHF, FRLS and LS types in compliance with environmental requirements of VVER reactors. The cables are available either armoured or unarmoured;
LV cables type CERT (high immunity bare copper corrugated screened - HN3SS34); safety cables; instrumentation cables EN 50200/50362;
Control Cables
Toggle Details250 V/300 V/500 V notwithstanding 1000 V; bare copper conductor class 2 or 5 (notwithstanding tinned bare copper); global bare copper wire braid screened or unscreened; armoured or unarmoured; K1 K2 K3 LS0H; K3 PVC in compliance with standard CST74C068, Class 1E, Non-Class 1E in compliance with IEEE323/383 standard, HF, FRHF, FRLS and LS types in compliance with environmental requirements of VVER reactors;