Customer Termination Point (CTP)
Customer Termination Point
Customer Termination Point (CTP)
The Customer Termination Point (CTP) is designed for convenient customer connection in fiber-to-the-premise applications. It features an integrated up to 2 SC Simplex or LC Duplex adapters.
The CTP is wall mountable with input/output cable positions at the bottom and additional through-the-wall holes. It provides storage for up to 10m of 3mm cables and up to 25m* of blown fiber units (1.25mm). The CTP allows easy access and separation of incoming and outgoing cables for maintenance.

Customer Termination Point (CTP) datasheet
The Customer Termination Point has been designed and developed to accommodate the easy connection of a customer. The CTP can be used for fibre to the premise applications with an integral splicing area as well as positions for up to 2 SC Simplex or LC Duplex adapters.






Connectivity