Pre-connectorised solutions
Pre-connectorised solutions
High-end optical fibre accessories for fast, easy installation
Prysmian Group offers an extensive range of pre-connectorised solutions specially designed for speedy, easy installation of optical fibre networks without the need for splicing.
CasaLink Block Terminal
The compact CasaLink Block Terminal (CBT) is an easy to install pre-connectorised closure designed for use in the external environment with an IP rating of IP68. The closure comes in three sizes: 4,8 and 12 Drop.
CasaLink Block Terminal (CBT) Drop Cables
Available in various lengths using various cable designs to suit the local market, the drop cable is a single fibre design terminated at one with a SC/APC connector and housed in a shroud and has a pulling eye to support installation.
Pre-connectorised XMJ Closures
The Pre-connectorised XMJ closure range consists of the CMJ with 12 SC/24 LC adapters and MMJ with 24 SC/48 LC adapters.
Pre-terminated CTB MK3 kit for external cables
The Pre-terminated CTB MK3 external cable kit is used as part of FTTH for residential housing. This kit consists of an external connection cable with a dual sheath connectorized and integrated into a termination box. The external sheath can be easily stripped to reveal an LSOH sheathed internal cable. This kit allows a simple installation by unwinding and connection to a demarcation point.
Pre-terminated Flat CTB MK3 kit for internal cables
The Pre-terminated CTB MK3 internal cable kit is used as part of FTTH for residential housing. This kit consists of an internal connection cable connectorized and integrated into a termination box. This kit allows a simple installation by unwinding and connection to a demarcation point.
PryCube XS kit for indoor cable
The PryCube XS indoor cable kit is used as part of FTTH for residential housing. This kit consists of an interior connection cable connectorized and integrated into a termination box. It allows a simple installation by unwinding and connection to a demarcation point.
Complete the range
Pre-terminated CTB MK3 kit for internal cables
Verticasa LDWB Pre-Spliced solution
Flexi Termination Box
CBT External customer termination box Mk1
PryCube XS PTO Plate kit for indoor cable
Inside Telecom Connectivity
Connectivity