Network Diagnostics

Asset Monitoring Systems & Diagnostics

For Data-Driven Power

The worlds of monitoring, condition assessment and asset management of electrical systems are undergoing a revolution that can help prevent failures and service interruptions, increasing uptime and safety, enhancing longevity and significantly reducing maintenance costs and risks. 

PRY-CAM is a breakthrough technology paired with a suite of electronics-based products that allow performing online measurement and data gathering of key parameters without service interruption, supported by a cloud data management platform. 

Asset Monitoring Systems & Diagnostics

Partial Discharge (PD) Monitoring Solutions

PD measurement is a key parameter to assessing the conditions of any electrical system. Nevertheless, PD testing has never been widely used as a powerful online diagnostic tool due to several limitations of traditional PD technologies, which are usually complex, expensive, unscalable to the whole asset and nearly impossible to integrate with all key asset parameters. In addition, defect detection and localisation cannot always be performed online.  
 
PRY-CAM innovative wireless technology allows PD testing to be performed online - i.e. without having to switch the system off - and without the need for a direct connection to what is being tested, which means also greater safety for operators. Hundreds of failures 
have already been prevented using PRY-CAM condition assessment and defect localisation systems and services.
PRY-CAM PORTABLE is an integrated portable instrument for the automatic acquisition, processing and classification of pulse signals generated by PD phenomena occurring in insulating materials of medium and high voltage (MV and HV) electrical systems and equipment, such as transformers, electrical machines, cables systems and switchgear. 
 

PRY-CAM WINGS sensors are active sensors that provide higher sensitivity, up to 70 MHz bandwidth, suitable for continuous monitoring of PD and temperature and are IP 68 rated (can be installed in critical water environment). 

For HV Direct Current (DC) electrical systems PRY-CAM GATE is the only PD monitoring solution available on the market to date. PRY-CAM GRIDS is a fixed device for the temporary and permanent monitoring of PD in Alternating Current (AC) electrical systems through PRY-CAM WINGS sensors. Key features include online installation, no galvanic connection, several data connectivity modes for remote communication and access, automatic advanced warning and alarms based on PRY-CAM BRAIN A.I. algorithm. 

Contact Us


Leeds

Leeds

Prysmian Group, Astley Industrial Estate, Swillington, Leeds, LS26 8XT

  • phone0845 400 2 132
  • print
  • email
  • mapview map