Telecom Connectivity
Advancing Connectivity
Delivering exceptional connectivity solutions
Prysmian Group stands as the foremost complete solutions provider, meticulously addressing every aspect of the network lifecycle, from meticulous research and design through creation and rigorous testing to installation and post-deployment support. Our commitment to excellence is reflected in our optical connectivity portfolio, designed to empower you in establishing and managing networks that not only meet but exceed the demands of both today and tomorrow.
In addition to our cable offerings, we recognize the critical importance of seamless fibre connections in ensuring optimal network functionality. Prysmian Group provides advanced fibre splicing solutions, enabling the creation of reliable connections between optical fibres. Our expertise in fibre splicing ensures that your network maintains its integrity and efficiency.
Complementing our commitment to connectivity, our product line includes splice enclosures designed to safeguard and house fibre splices. These enclosures provide a secure environment, protecting spliced fibre connections from environmental factors and potential damage, further enhancing the durability and reliability of your network.
Connectivity products
Prysmian Group provides a comprehensive selection of fibre optic cables suitable for diverse environments, encompassing a variety of fibre counts, types, and mechanical constructions. In addition to our robust cable offerings, we offer a complete suite of connectivity solutions tailored for versatility, addressing the full spectrum of cable management requirements across different network types.
For precise and reliable fibre connectivity, Prysmian Group also offers fibre splicing solutions. Our fibre splicing services enable seamless connections between optical fibres, ensuring efficient data transmission. This is crucial for maintaining the integrity and performance of your fibre optic network.To further enhance the durability and protection of fibre connections, our product line includes splice enclosures. These enclosures are designed to house and safeguard spliced fibre connections, providing a secure environment that shields against environmental factors and potential damage.
Whether you require indoor, outdoor, or high-density products, Prysmian Group has the expertise and products to meet your specific needs. Our commitment to innovation and quality ensures that our fibre optic solutions contribute to the reliability and efficiency of your network infrastructure.
Aerial Casalink Drop Closure (ACDC)
The Aerial Casalink Drop Closure is designed for secure and seamless aerial customer drop installation. Its robust construction safeguards against environmental challenges. Featuring pre-installed connectors, it streamlines installation and maintenance. This closure is an essential component for high-performance networks in customer drop applications. Trust in Prysmian's commitment to cutting-edge solutions for your network needs.
Flexibox
Prysmian’s Flexibox is the multi solution product for the future network - whether you are looking to connect fibre, fibre and power or power only, you can do this within this wall/pole or chamber mounted enclosure. Used in MDU solutions to FTTA applications, the Flexibox can cope with the rigours of our fast-evolving market.
CasaLink Block Terminal (CBT)
CBT is one of the latest solution from the R&D team based at Prysmian UK’s plant in Bishopstoke, England. This pre-connectorised, compact box can be used as part of a point to point or PON system, so balanced or unbalanced splitters can be pre-installed within the block, increasing the capacity of the fibres accommodated within its compact size.
Customer Termination Point (CTP)
The Customer Termination Point has been designed and developed to accommodate the easy connection of a customer. The CTP can be used for fibre to the premise applications with an integral splicing area as well as positions for up to 2 SC Simplex or LC Duplex adapters.. The CTP is wall mountable with entry positions for input/output cables on the bottom with two additional through the wall hole. The CTP has provision for excess storage of up to 10m of 3mm cables, as well as up to 25m* of blown fibre units up to 1.25mm and also allows separation of an incoming and outgoing cable for ease of access.
Pre-connectorised XMJ Closure range
The Preconnectorised XMJ closure range (CMJ/MMJ) is for jointing optical fibre cables. The joint is ideal for use as a final drop solution due to its capacity and compact size. It has a maximum capacity of 72 fibre splices (MMJ). The connectorized pigtails are factory fitted and each tray can accommodate up to 12 spliced fibres. The single element 2.2 tray also has the ability to house up to 1x1:8 splitter, which can also be factory fitted. A multi-functional bracket can be supplied with the joint which enables wall or pole mounting of the joint vertically orhorizontally. The joint has four circular ports for mechanical entry glands, one oval port for heat shrink or mechanical entry and two additional small circular ports also for heat shrink entry.
Prysmian Connectivity Selector Tool
The Prysmian Connectivity Selector Tool takes the guesswork out of your hands by intelligently calculating and recommending the perfect product based on your unique requirements, making your decision effortless and precise.
Inside Telecom Connectivity