Rolling Stock Cables and Solutions
An outstanding track record
| TALGO | High speed trains for Medina-Mecca, High Speed trains RENFE F070 |
| SIEMENS | Desiro Austria |
| ALSTOM | NTV/Italo high speed, Shanghai metro line 3&4, Citadis Tramways, Coradia regional trains, Régiolis regional trains, RGV 2N2 high speed trains |
| HITACHI RAIL | Taipei metro, Metro Expo Milan, Vivalto, Metro Lima, Metro Thessaloniki, EMU Caravaggio, Metro line 4 Milan, Metro Genoa, Metro Copenhagen |
| BOMBARDIER | NAT (Nouvelle Automotrice Transilien) - Paris suburban train, Régio2N regional trains |
| GROUPEMENT ALSTOM-BOMBARDIER | MI09 line A (RER) |
| CAF | Metro Belo Horizonte, Metro Sao Paulo L5, Metro Roma, Tramway Birmingham, Tramway Cuiaba, Tramway Sidney. Metro Naples, Maintenance of 59 ETR500 trains for Trenitalia, Liège tram, Toluca (MX) tram, Auckland trains |
| ISTANBUL ULASIM DURMAZLAR | Metro Istanbul Bursa LRV |
| CRRC ZELC | New trains for Ankara Project (Turkey) and Ningbo Line 2 (China) SHML1A, SHML2A, NBML3, Czech Republic EMU, SZML2, NBML2A, NBML4, SHML18, SHML16, ZZML5A, KMML6, GZML8, South Africa Loco 22E. |
| CBRC | Bangkok green line, SHML9A, SHML12A, SHML7 |
| SATCO | SHML6804, SHML2EE, SHML2WE, SHML10 |
European product range
Prysmian Group offers a full range of products from Medium Voltage to Instrumentation cables, from High Temperature to Thin Wall designs in full compliance with the EUROPEAN industry standards. The materials used have been specially developed to improve electrical, mechanical and thermal properties, fire performance and life expectancy of its products, using advanced technologies such as electron beam irradiation and silane cross-linking.
MOVIS Power Cables
Toggle DetailsLightness and agility: MOVIS cables reduced dimensions help train manufacturers in building trains with a lighter weight and more comfortable space for passengers. They are also easier and faster to install.
Safety: MOVIS cables are flame retardant and do not release toxic/burned emissions. Fire resistant version is available upon request.
Full product portfolio for high technology applications: Locos, Electrical Multiple units, Light Trains, Metro and High-Speed Trains.
TEROL Power Cables EN Range 50264-2
Toggle DetailsTEROL Power Cables EN Range 50264-3
Toggle DetailsTEROL Control Cables
Toggle DetailsTENAX TRAIN - Pantograph Cables
Toggle DetailsJumper Cables
Toggle DetailsTEROL High Temperature Cables
Toggle Details- High performance materials and maximum resistance to a wide range of conditions.
- Unique safety under fire condition (self-extinguishing properties, no toxic/corrosive gas released and reduced smoke emissions).
- Outstanding product range covering all functionalities 120 °C, 150 °C or 180 °C.
Databus
Toggle DetailsAmerican product range
Our extensive line of UL and CSA approved quality rail and transit cables for the AMERICAN market ensure performance, reliability and safety, while lowering your cost through easier and faster installation, simplified maintenance and infrastructure longevity.
We consistently provide you with new innovations and better technology to overcome the challenges you face in evolving rail and mass transit applications – from general purpose control wiring, cab control area and HVAC system cables, to speed sensor control, trainline control and interconnect cables, and interior on-car body signal, power, control and communications wiring.
The most trusted name for more than 30 years, Polyrad® XT remains your best choice for rapid transit, locomotive and rolling stock wire and cable, while our application-specific and custom-engineered cable designs meet your exact needs. Backed by responsive customer service, dedicated engineering support and on-time quality deliverables, we not only provide you with the industry’s toughest rail and transit cables – we deliver the value and results you need to succeed in project, retrofit and MRO business.
Polyrad XT
Toggle DetailsPolyrad Ultra
Toggle DetailsPolyrad XT- NYCT TX
Toggle DetailsTransit Data Communications Cables
Toggle DetailsTransit Specialty Cables
Toggle DetailsBenefits
Advanced technology and performance
Toggle Details- Bending radius to be up to three times the outer cable diameter
- The smallest dimensions possible, yet in strict compliance with existing performance standards
- Higher working temperatures with scaled-down conductor cross-sections
- Higher physical and mechanical resistance, exceeding standard requirements by up to 10 times for properties such as abrasion, cut-through, notch propagation, repeated bending and vibrations
- Easy installation: our technology and designs provide the cables with easy-peeling properties and low friction between cables, reducing installation time
- Compliance with EMC requirements for the railway environment
- Unique safety in case of fire outbreaks
- feature self-extinguishing properties
- do not release toxic and corrosive gases
- reduce the amount of smoke emitted.