Medium Voltage Cables
Medium Voltage Cables

Design options and features
Conductor Materials: | Plain or tinned copper |
Insulation: | EPR/XLPE |
Screen: | Tapes or Wires – Cu or Al |
Fire Barrier (where applicable): | Tapes/Extruded |
Water/Chemicals Impervious Barrier: | Lead/Welded Al/Multilayer (Al/PE/PA) – where applicable |
Armouring: | SWA/STA/Airguard (composite) |
Outer Sheath: | LS0H/PVC |
Other Features (where applicable) | Hydrocarbon resistant |
Termites resistant | |
Arctic Grade | |
Resistance to gas/chemical attacks | |
UV resistant |