On Shore Cables Installation

Overview

You demand safety, compliance and quality in cost-effective solutions. We deliver.

The Prysmian range of cable systems for midstream and downstream applications delivers innovative solutions for oil and gas pipeline, LNG liquefaction and regasification applications, oil refining, petrochemical and chemical production.

We operate world-wide and support pipeline operators all around the world at LNG facilities in the United States, Australia, North & West Africa, Russia and the Middle East and to support operators in a diverse range of refining, petrochemical and chemical production plants.

From our global manufacturing facilities, we serve you through all stages of a project from design through manufacture and then support you during operations and maintenance activities.

The Prysmian on-shore portfolio:

The Prysmian pipeline range includes fibre optic cables for telemetry, leak detection and threat identification monitoring systems. The range includes solutions for both Distributed Temperature Sensing (DTS) and Distributed Acoustic Sensing (DAS) applications.
The Prysmian LNG range includes power, control, instrumentation and fibre optic cable systems used in on & offshore LNG liquefaction and regasification plants all around the world. They deliver reliable performance in critical safety and operating applications. The range includes products that can withstand temperatures from + 50 °C to – 50 °C, resist gas migration and damage from fire or chemical attack. The range is designed to comply with all major international standards and is customised to specific requirements.
The range includes HV cable solutions that connect process and utility units to the power generation plant, cable systems for instrumentation and automation, and fibre optic solutions for critical safety and operating applications.
 
Each system is designed to meet the specific needs of a project and always incorporates the highest standards for safety and reliability. They can operate in hazardous environments and resist chemical attack. Their compact designs reduce installation complexity and cost.
Focus on

HV Cables

Prysmian has been at the forefront of high voltage cable technology for nearly a hundred years. We have experience in supplying and installing high voltage cables systems throughout the world and support customers from system design, through manufacture to installation, commissioning and testing.

Our extended after sales support is second to none, with 24/7 emergency maintenance, condition based assessments, on site fault location diagnostics, materials qualification, accessories development and approval through our HV laboratory.

Design options and features


Conductor Materials: Aluminium/Copper
Insulation: EPR/XLPE
Screen: Cu/Al Wires with counter helix Cu tape
Water/Chemicals Impervious Barrier: Lead/Welded Al/Multilayer (Al/PE) – where applicable
Outer protections PE/LS0H/PVC
Other Features (where applicable) Hydrocarbon resistant - Termites/Rodents resistant - Arctic Grades - Resistance to gas/chemical attacks - UV resistant
Focus on

MV Cables

Medium Voltage (6 to 36 kV) cables are used for power transmission applications or to connect equipment that requires large amounts of power in refineries, pipelines and other midstream and downstream facilities.
 
Prysmian offers a wide range of MV cables with diverse design options depending on the reference standards and customer requirements.

Design options and features


Conductor Materials: Plain or tinned copper, Aluminium
Insulation: EPR/HEPR/XLPE
Screen: Tapes or Wires – Cu or Al
Fire Barrier (where applicable): Tapes/Extruded
Water/Chemicals Impervious Barrier: Lead/Welded Al/Multilayer (Al/PE/PA) – where applicable
Armouring: SWA/STA/Airguard (composite)
Outer Sheath: LS0H/PVC/PE
Other Features (where applicable) Hydrocarbon resistant, Termites resistant/Rodents Resistant, Arctic Grade, Resistance to gas/chemical attacks, UV resistant
Focus on

LV & Control Cables

Low Voltage & Control cables are used for fixed installations in refineries, pipelines and other midstream and downstream facilities in a wide range of power supply and control applications.
 
Prysmian offers a wide range of LV & Control cables with diverse design options depending on the reference standards and customer requirements.

Lv & control cables


Conductor Materials: Plain or tinned copper
Insulation: PE/XLPE/EPR/ HEPR/Silicone rubber
Inner Sheath: LS0H/PVC/PE
Fire Barrier (where applicable): Mica glass tapes or silicone rubber
Water/Chemicals Impervious Barrier: Lead/Welded Al/Multilayer (Al/PE/PA) – where applicable
Armouring: SWA/STA/Airguard (composite)
Outer Sheath: LS0H/PVC/PE
Other Features (where applicable) Hydrocarbon resistant Termites resistant Arctic Grade Resistance to gas/chemical attacks UV resistant
Focus on

Instrumentation Cable

Instrumentation cables are used to transmit digital or analogue signals for measurement or process control applications in fixed installation in refineries, pipelines and other midstream downstream facilities.
 
Prysmian offers a wide range of Instrumentation cables with diverse design options depending on the reference standards and customer requirements.

Design options and features


Conductor Materials: Plain or tinned copper
Insulation: PVC/PE/XLPE/Silicone rubber
Inner Sheath: LS0H/PVC/PE
Fire Barrier (where applicable): Mica glass tapes or silicone rubber
Screen: Tape – Cu/PET/ Tape – Al/PET Individual or Overall
Water/Chemicals Impervious Barrier: Lead/Welded Al/Multilayer (Al/PE/PA) – where applicable
Armouring: SWA/STA/Airguard (composite)
Outer Sheath: LS0H/PVC/PE
Other Features (where applicable) Hydrocarbon resistant Termites resistant Arctic Grade Resistance to gas/chemical attacks UV resistant
Focus on

Fibre Optic Cables

Fibre Optic cables are used to provide high bandwidth and high-speed data connections in land and offshore safety communication and emergency systems. It is essential that they continue to operate in fire / emergency situations.
 
Prysmian offers a wide range of Fibre Optic cables designed and tested to ensure they can resist a temperature of 1,000 ºC for more than 3 hours.

Design options and features


ALPA HEADROW FIRS
Design Loose Tube Loose Tube Loose Tube
Gel-filled Y N Y
Chemical Barrier Y N N
Armoured/Unarmoured SWA/GSWB/Corrugated ST SWA/Corrugated ST Corrugated ST (Optional)
LSZH Y Y Y
Fire Resistance N N Y
Oil Resistant/MUD Oil Resistant Extreme Oil Res Oil Resistant
Installation Indoor/Outdoor Indoor/Outdoor/Subaqua Indoor/Outdoor/Tunnel
Focus on

Accessories

Prysmian Components complement the cables portfolio by providing installation accessories including Cable Glands, Cable Cleats, Joints and Terminations.

Under the BICON brand, the successor to a number of heritage brands, the range represents over a century of cable accessory development and quality engineering experience gained in multiple industries, including utilities, railways, wind and solar power as well as the Oil & Gas industry.

Contact us

Select contacts by department