BASEC

FP Cables

FP Plus (2, 3 & 4 core 1.5 to 2.5 sqmm)

FP200 Gold (2, 3 & 4 core 1.5 to 4)

FP200 Gold (2, 7, 12 and 19 core)

FP400 (2, 3, 4 ,5 ,7 to 37 core)

FP600S (2, 3, 4 core 4 to 70 sqmm, 4 core 4 to 50 sqmm, 5 core 4 to 35 sqmm)

FP100 (1 core)

LSOH - Low Smoke Zero Halogen Cables

6242B including 6241B and 6243B

BS6724

LSX - Screened wiring cable to BS8436

PVC - Standard Building Wires and Power Cables

6242Y including 6241Y and 6243Y

BS5467 - 2-37 core

BS5467 – 1-4 core

BS7889

Draka

FT30 Saffire

FTP120

FT120 Saffire

6491X PVC

6242Y PVC

6181Y PVC

BS5467

BS6724 Auxilliary Multi-Core Armoured

BS7889

Medium Voltage Cables

Medium voltage power cables up to 33kV with LSOH sheating

Medium voltage power cables up to 33kV with PVC sheating