Installation Procedures
Mech Glands All Joints
Single way
Single Way: IP364 - 05 M - Mech Seal - 4- 7mm Single Way Gland - Click here
Single Way 7-20mm: UPDATED 10.08.2022 IP272 - 08 M - Mech Seal - Single Way Gland - Click here
Single Way: IP365 - 05 M - Mech Seal - Circular 20-23mm Gland - Click here
Heat Shrink 23-30mm Cable: IP574 - 03 M - Heat Shrink Port kit for circular cable - Click here
Hybrid Cable Gas Block: IP469 - 03 M - MECH SEAL - Hybrid Cable Gas Block - Click here
Multi-way
2 Way: IP352 - 12 M - Mech Seal - Dual Port Gland - Click here
Dual Oval BFT Port: IP424 - 03 M - Mech Seal - Dual Oval BFT Port Gland Installation Instruction - Click here
TM Node HS Port for 2BFT: IP409 - 04 M - TM Node HS Port for 2BFT - Click here
3 Way: IP560 - 03 M - Mech Seal 3 Way Steel CSM Kit - Click here
4 Way Aramid: IP258 - 09 M - Mech Seal - 4 Way Gland - Click here
4 Way CSM: IP439 - 13 M - Mech Seal - 4 Way CSM Gland - Click here
4 Way flat cable 5.0-8.5: IP385 - 04 M - Mech Seal - 4 Way SST Gland- Click here
4 Way 6mm ULW: IP552 - 05 M - MECH SEAL - 4 WAY ULW 6mm CSM CABLE INSTALLATION GUIDE - Click here
8 Way: IP392 - 03 M - Mech Seal - 8 Way 2.4mm & 3.0mm Cable - Click here
8 Way: IP337 - 06 M - Mech Seal - 8 Way Gland - Click here
8 Way no messenger: IP506 - 03 M- Mech Seal - 8 Way Gland - No Messenger - Click here
8 Way LMJ - BF Gland: IP595 - 01 M - LMJ - BF Gland - GM - Click here
Multidirezionale
4 Minicavi: IP492 - 04 M - Kit attestazione a freddo imbocco circolare per 4 minicavi piatto - Clicca Qui
Presa di continuita: IP432 - 02 M - Kit presa di continuità e sezionamento - Clicca Qui
Tools
Spanner: IP460 - 02 M - Mech Seal - Spanner - Click here
Gland Body Removal: IP390 - 03 M - Mech Seal - Gland Body Removal - Click here
Having Issues? Call the helpline on + 44 (0) 7816191633