-
Complete Joint Installation - LMJ Generic Installation
- Click here
- Midspan Loop Manager Installation - IP467 - 02 M - MIDSPAN LOOP MANAGER INSTALLATIONIP467 - 02 M - MIDSPAN LOOP MANAGER INSTALLATION - Click here
- General Installation - IP443 - 02 M - LMJ Boitier de protection d'épissures - FR - Click here
-
Oval Port - LMJ Oval Port
- Oval Port Generic - IP389 - 07 M - LMJ - Mech Oval Port General - Click here
- COF 209 - IP411 - 02 M - LMJ - Mech Oval Port COF209 - Click here
- COF 200 - IP351 - 08 M - LMJ - Mech Oval Port COF200 COF201 COF730 - Click here
- COF 201 - IP351 - 08 M - LMJ - Mech Oval Port COF200 COF201 COF730 - Click here
- COF 730 - IP351 - 08 M - LMJ - Mech Oval Port COF200 COF201 COF730 - Click here
- COF 205 - IP369 - 10 M - LMJ - Mech Oval Port COF205 - Click here
- COF 800 - IP562 - 02 M- LMJ Mechanical Oval Ribbon Cable Seal - Click here
- Generique - IP444 - 02 M - Kit d'entrée de câble double LMJ - FR - Cliquez Ici
-
Mechanical Glands - Mech Glands All Joints
“Please note: The 4 way mechanical gland kits will begin to contain coloured rubber seals matching the blank pins in the kits. There will be a transition period where you may receive kits with either black or coloured rubbers. These kits are identical and should still be used. Please just check the coloured rubber is the same colour as the pins in the kit.”
- Single way
- Single Way 7-20mm: IP413 - 07 M - Mech Seal - Circular COF 200, COF 209 & COF 730 - Click here
- Single Way 7-20mm: IP386 - 06 M - Mech Seal - COF 200 Double Layer CCJ Kit - Click here
- Single Way 20-23mm: IP365 - 05 M - Mech Seal - Circular 20-23mm Gland - Click here
- Multi-way
- Way CSM: IP439 - 14 M - Mech Seal - All circular 4 Way CSM Glands - Click here
- 4 Way flat cable 5.0-8.5: IP385 - 04 M - Mech Seal - 4 Way SST Gland - Click here
- Tools
- Spanner: IP460 - 02 M - Mech Seal - Spanner - Click here
- Gland Body Removal: IP390 - 03 M - Mech Seal - Gland Body Removal - Click here
-
Brackets - LMJ BRACKETS
- Wall support bracket - IP357 - 02 M - LMJ - SUPPORT WALL BRACKET - Click here
- Wall / Pole Mounting Bracket - IP429 - 02 M - LMJ Pole & Wall Mount Bracket Installation Instruction - Click here
- Cable Restraint Bracket - IP502 - 02 M - LMJ - Cable restraint bracket - Click here
- MOBRA - Click here
-
Expanding/Replacing - LMJ Expanding / Replacing
- SOSA SASA Trays - IP353 - 02 M - LMJ - SOSA SASA - Click here
- Module Expansion - IP380 - 02 M - LMJ Module Expansion - Click here
- Clamp replacement - IP483 - 02 M - LMJ - Clamp Replacement - Click here
-
Other - LMJ Other
- Lifting / Carrying Handles - IP425 - 02 M - LMJ Handle - Click here
Having Issues? Call the helpline on + 44 (0) 78161916333