Instalattion Procedures - UMJ

-
Complete Joint Installation (UMJ Only) - UMJ Generic Instal
- Joint & Loop Installation - IP510 - 02 M - UMJ - Joint and Loop Installation - Click here

-
Oval Port (UMJ/CMJ/MMJ) - UMJ/CMJ/MMJ Oval Port
- Mechanical Oval Kit Generic UPDATED 20.12.2022 - IP523 - 04 M - MECH SEAL - CMJ & MMJ OVAL PORT NEW - Click here

- Heat Shrink Oval Kit - IP347 - 06 M - CMJ and MMJ Heat Shrink Oval Port Kit - Click here

- Ribbon Anchor Bracket - IP570 - 02 M - CMJ & MMJ - RIBBON ANCHOR BRACKET - Click here

-
Mechanical Glands (All Joints) - Mech Glands All Joints
“Please note: The 4 way mechanical gland kits will begin to contain coloured rubber seals matching the blank pins in the kits. There will be a transition period where you may receive kits with either black or coloured rubbers. These kits are identical and should still be used. Please just check the coloured rubber is the same colour as the pins in the kit.”

Single way ![]()
- Single Way 7-20mm: IP413 - 07 M - Mech Seal - Circular COF 200, COF 209 & COF 730 - Click here
- Single Way 7-20mm: IP386 - 06 M - Mech Seal - COF 200 Double Layer CCJ Kit - Click here
- Single Way 20-23mm: IP365 - 05 M - Mech Seal - Circular 20-23mm Gland - Click here

Multi-way ![]()
- Way CSM: IP439 - 14 M - Mech Seal - All circular 4 Way CSM Glands - Click here
- 4 Way flat cable 5.0-8.5: IP385 - 04 M - Mech Seal - 4 Way SST Gland - Click here

- Spanner: IP460 - 02 M - Mech Seal - Spanner - Click here
- Gland Body Removal: IP390 - 03 M - Mech Seal - Gland Body Removal - Click here
-
Brackets (UMJ/CMJ/MMJ) - BRACKETS

- Wall and Mobra Arm - IP472 - 02 M - CMJ - MOUNTING GUIDE FOR POLE - WALL AND MOBRA ARM - Click here


- Flat Mounting Bracket - IP504 - 03 M - CMJ-MMJ - Flat Wall Mounting Bracket - Click here

Having Issues? Call the helpline on + 44 (0) 78161916333