Low Voltage Power Cables
Low Voltage Power Cables
LV cables manufactured for excellence
Reliability at its core
Low fire hazard and fire-resistant solutions
We’re committed to safety.
The performance of cables in a fire is critical. As connectors of a building, poor-quality cables can hasten the spread of fire, putting people and property at risk.
We offer our customers a complete service, meeting not only the technical needs of each project, but suggesting and implementing solutions for increased safety. Our aim is to offer groundbreaking products with superior performance, as well as meeting the highest standards of product safety to prevent and limit the effects of fire.
Low smoke zero halogen cables
Limiting the life-threatening effects of fire.
When PVC cables are exposed to flame or extreme temperatures they can release a dangerous combination of acid, gas or toxic smoke. Prysmian’s LS0H cable jacketing is made with thermoplastic or thermoset compounds specially designed to release a very limited amount of smoke, making them ideal for poorly ventilated areas and emergency evacuation routes. And the lack of dangerous hydrogen chloride gas production means risks associated with inhalation or exposure to hydrochloric acid are minimised.
Fire-safe solutions you can trust
When it comes to cable performance in emergencies, it’s critical to assess:
Construction Products Regulation
Are you used to the new CPR? On 1 July 2017, CPR (Construction Product Regulation) became mandatory throughout the EU. This regulation defines the rules and requirements of construction products to be manufactured, distributed or installed – cables included.
Safety and security are our priority
- We supply reliable and competitive safety solutions that aren’t limited by technology or materials.
- We communicate with end-users, opinion leaders and electrical professionals about the importance of fire safety-compliant cables for people and animals, and the importance of choosing safer cabling when designing and constructing buildings.
- We lead in safety, producing competitive fire-resistant and low fire hazard cables, and continually growing our product range to offer customers the latest in safe cables.
EN - Products & Solution - Trade & Installers- Reference Cases
Id: 3935
Type: view_reference
Url: node/3935
Contact us
Select contacts by department